The product images shown are Illustrative only and may not be an exact representation of the product.
View All Air Vent Hose - 10 Ft. Lengths

24325 4-1/2X10 AIR VENT

Product # 46634133

Extremely flexible light-duty hose for air cleaner-to-engine connections, defroster ducts and air/heater ducting.

  • Reinforcement: Fabric ply and double steel wire
  • Easy to cut to size with knife and wire cutters
  • Heat and oil resistant tube
  • Product Details
    Part # 24325
    Product # 46634133
    Description 24325 4-1/2X10 AIR VENT
    UPC 770075544036
    Hose I.D. (in) 4.5
    Hose I.D. (mm) 114
    Vac. (inHg) 7
    Wt. Per ft 16.8
  • Working Pressure
    Working Pressure (psi) 10
  • Specifications
    Centerline Length (ft) 10
    Centerline Length (in) 120
    Centerline Length (m) 3.05
    Centerline Length (mm) 3048
  • Temperature
    Temperature Range -40°F to +212°F (-40°C to +100°C). Standard. -40°F to +257°F (-40°C to +125°C). Heavy-Duty.
  • Notes
    Automotive Notes For abrasive environments use Gates Green Stripe® Heavy-Duty Air Vent Hose.
    Caution Not recommended for conveying liquids.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 16.8