Extremely flexible light-duty hose for air cleaner-to-engine connections, defroster ducts and air or heater ducting.
Part # | 24314 |
---|---|
Product # | 46634122 |
Description | 24314 2 1/2X10FT AIR DUCT 5SD |
UPC | 770075543923 |
Outside Diameter 1 (mm) | 68.5 |
Vacuum (In. Hg) | 3 |
Centerline Length (ft) | 10 |
Centerline Length (in) | 120 |
Centerline Length (m) | 3.05 |
Centerline Length (mm) | 3048 |
Minimum Bend Radius (in) | 2.5 |
Minimum Bend Radius (mm) | 64 |
Hose Inside Diameter (in). | 2.5 |
Hose Inside Diameter (mm) | 63.5 |
Hose Outside Diameter (in) | 2.69 |
Hose Outside Diameter (mm) | 68.3 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.5 |
Temperature Range | -30°F to +250°F (-34°C to +121°C) |
Working Pressure (psi) | 5 |
Outside Diameter (in) | 2.69 |
Outside Diameter (mm) | 63.5 |
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Chloroprene - Type A |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Chloroprene - Type A. Black. Oil Resistant |
Automotive Notes | For abrasive environments use Gates Green Stripe® Heavy-Duty Air Vent Hose. |
---|---|
Caution | Not recommended for conveying liquids. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.56 |