Extremely flexible light-duty hose for air cleaner-to-engine connections, defroster ducts and air or heater ducting.
Part # | 24301 |
---|---|
Product # | 46634109 |
Description | 24301 3/4X10FT AIR DUCT 10SD |
UPC | 770075543794 |
Outside Diameter 1 (mm) | 24 |
Vacuum (In. Hg) | 5 |
Centerline Length (ft) | 10 |
Centerline Length (in) | 120 |
Centerline Length (m) | 3.05 |
Centerline Length (mm) | 3048 |
Minimum Bend Radius (in) | 1 |
Minimum Bend Radius (mm) | 25 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 0.94 |
Hose Outside Diameter (mm) | 23.9 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -31°F to +251°F (-35°C to +122°C) |
Working Pressure (psi) | 10 |
Outside Diameter (in) | 0.94 |
Outside Diameter (mm) | 19.1 |
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Chloroprene - Type A |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:2 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Chloroprene - Type A. Black. Oil Resistant |
Automotive Notes | For abrasive environments use Gates Green Stripe® Heavy-Duty Air Vent Hose. |
---|---|
Caution | Not recommended for conveying liquids. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.19 |