The product images shown are Illustrative only and may not be an exact representation of the product.

Air Vent Hose - 10 Ft. Lengths

Extremely flexible light-duty hose for air cleaner-to-engine connections, defroster ducts and air/heater ducting.

  • Reinforcement: Fabric ply and double steel wire
  • Easy to cut to size with knife and wire cutters
  • Heat and oil resistant tube

All Parts

1-10 of 28 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24300 46634108 24300 5/8X10FT AIR DUCT 10SD .625 16 5 0.16
24301 46634109 24301 3/4X10FT AIR DUCT 10SD .75 19 5 0.19
24302 46634110 24302 7/8X10FT AIR DUCT 10SD .875 22 5 0.26
24303 46634111 24303 1X10FT AIR DUCT 10SD 1 25 5 0.28
24304 46634112 24304 1 1/4X10FT AIR DUCT 10SD 1.25 32 5 0.34
24305 46634113 24305 1 3/8X10FT AIR DUCT 10SD 1.375 35 5 0.31
24306 46634114 24306 1 1/2X10FT AIR DUCT 10SD 1.5 38 5 0.33
24307 46634115 24307 1 5/8X10FT AIR DUCT 10SD 1.625 41 5 0.39
24308 46634116 24308 1 3/4X10FT AIR DUCT 10SD 1.75 44 5 0.29
24309 46634117 24309 1 7/8X10FT AIR DUCT 10SD 1.875 48 5 0.44
1-10 of 28 Items