View All Emission Control Duct Hose

28091 40mm X 1000mm EMSSN DUCT

Product # 77430060

Engineered to connect hot air from exhaust manifold shroud to air cleaner, Gates Emission Control Duct Hose is efficient, durable, and flexible for OE-quality or OE-exact fit to virtually every vehicle on the road today. Your Emission Control Duct Hose eliminates carburetor icing, improves engine warm-up, and enhances your vehicle fuel efficiency.

  • Aluminum polyester construction for economy
  • Completely flexible and easily bent, yet retains shape after forming
  • Cuts with knife for easy installation
  • Fiberglass aluminum (black) for greater strength and durability
  • Installs with or without clamps
  • Resists heat, cold, oil and water
  • Temperature rating: -40°F to 400°F (-40°C to +204°C)
  • Packaging: Individually packed
  • Product Details
    Part # 28091
    Product # 77430060
    Description 28091 40mm X 1000mm EMSSN DUCT
    UPC 072053028218
    Hose I.D. (in) 1.57
    Hose I.D. (mm) 40
    Wt. Per ft 0.7
  • Specifications
    Centerline Length (in) 39.37
    Centerline Length (mm) 1000
  • Temperature
    Temperature Range -40°F to +400°F (-40°C to +204°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.7
  • Fits models

Efficient Emissions.

With ever-changing emissions regulations and fuel efficiency standards, Gates is always innovating to bring more efficient, environmentally-friendly solutions to the automotive aftermarket.

OE Quality for the Aftermarket.

Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.