Engineered to connect hot air from exhaust manifold shroud to air cleaner, Gates® Emission Control Duct Hose is efficient, durable, and flexible for OE-quality or OE-exact fit to virtually every vehicle on the road today. Your Emission Control Duct Hose eliminates carburetor icing, improves engine warm-up, and enhances your vehicle fuel efficiency.
Part # | 28094 |
---|---|
Product # | 77430120 |
Description | 28094 1 3/4" X 18" EMISSION DUCT |
UPC | 072053028249 |
Centerline Length (in) | 18 |
Centerline Length (mm) | 457 |
Hose Inside Diameter (in). | 1.75 |
Hose Inside Diameter (mm) | 44 |
Temperature Range | -40°F to +400°F (-40°C to +204°C). |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |
With ever-changing emissions regulations and fuel efficiency standards, Gates is always innovating to bring more efficient, environmentally-friendly solutions to the automotive aftermarket.