Emission Control Duct Hose

Engineered to connect hot air from exhaust manifold shroud to air cleaner, Gates Emission Control Duct Hose is efficient, durable, and flexible for OE-quality or OE-exact fit to virtually every vehicle on the road today. Your Emission Control Duct Hose eliminates carburetor icing, improves engine warm-up, and enhances your vehicle fuel efficiency.

  • Aluminum polyester construction for economy
  • Completely flexible and easily bent, yet retains shape after forming
  • Cuts with knife for easy installation
  • Fiberglass aluminum (black) for greater strength and durability
  • Installs with or without clamps
  • Resists heat, cold, oil and water
  • Temperature rating: -40°F to 400°F (-40°C to +204°C)
  • Packaging: Individually packed

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28081 77430270 28081 60mm X 1000mm EMSSN DUCT 2.36 60 0.66
28082 77430260 28082 50mm X 1000mm EMSSN DUCT 1.97 50 0.6
28085 77430030 28085 7/8" X 3FT EMISSION DUCT .875 22 0.2
28088 77430020 28088 1 1/2" X 3FT EMISSION DUCT 1.5 38 0.4
28089 77430050 28089 DUCT HOSE 1.75 44 0.6
28090 77430010 28090 2" X 3FT EMISSION DUCT 2 51 0.81
28091 77430060 28091 40mm X 1000mm EMSSN DUCT 1.57 40 0.7
28092 77430070 28092 3/4" X 3FT EMISSION DUCT .75 19 0.27
28093 77430110 28093 1 1/2" X 18" EMISSION DUCT 1.5 38 0.19
28094 77430120 28094 1 3/4" X 18" EMISSION DUCT 1.75 44 0.22
1-10 of 11 Items

Efficient Emissions.

With ever-changing emissions regulations and fuel efficiency standards, Gates is always innovating to bring more efficient, environmentally-friendly solutions to the automotive aftermarket.

OE Quality for the Aftermarket.

Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.