View All Defroster Hose (6 Ft. Lengths)

23820 1-1/4" X6FT DEFROSTER

Product # 77684070

For defrosters, air ducts, air intakes, under-hood applications and other low pressure, low suction applications. Approved for marine applications.

  • Complies with DOT FMVSS 302.
  • Easily cut and formed to desired shape and length.
  • Flexible, heat-resistant materials and helical steel wire reinforced.
  • Tear, abrasion and ozone resistant.
  • Product Details
    Part # 23820
    Product # 77684070
    Description 23820 1-1/4" X6FT DEFROSTER
    UPC 072053027679
    Hose I.D. (in) 1.25
    Hose I.D. (mm) 32
    Wt. Per ft 1
  • Product Attributes
    Type Defroster
  • Specifications
    Centerline Length (ft) 6
    Centerline Length (in) 72
    Centerline Length (m) 1.83
    Centerline Length (mm) 1829
  • Temperature
    Temperature Range -40°F to +200°F (-40°C to +93°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1