Defroster Hose (6 Ft. Lengths)

For defrosters, air ducts, air intakes, under-hood applications and other low pressure, low suction applications. Approved for marine applications.

  • Complies with DOT FMVSS 302.
  • Easily cut and formed to desired shape and length.
  • Flexible, heat-resistant materials and helical steel wire reinforced.
  • Tear, abrasion and ozone resistant.

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
23820 77684070 23820 1-1/4" X6FT DEFROSTER 1.25 32 1
23824 77684071 23824 1-1/2" X6FT DEFROSTER 1.5 38 1.83
23828 77684072 23828 1-3/4" X6FT DEFROSTER 1.75 44 1.2
23832 77684073 23832 2" X6FT DEFROSTER 2 51 0.9
23836 77684074 23836 2-1/4" X6FT DEFROSTER 2.25 57 1
23840 77684075 23840 2-1/2 X6FT DEFROSTER 2.5 64 1.1
23844 77684076 23844 2-3/4 X6FT DEFROSTER 2.75 70 1.2
23848 77684077 23848 3" X6FT DEFROSTER 3 76 1.4
23850 77684085 23850 3-1/4" X6FT DEFROSTER 3.25 83 1.5
23856 77684078 23856 3-1/2" X6FT DEFROSTER 3.5 89 1.5
1-10 of 14 Items