The product images shown are Illustrative only and may not be an exact representation of the product.

Air Duct Hose

For Air Ducts and Air Intake applications.

  • Flexible, heat-resistant materials

All Parts

1-10 of 47 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
23610 46634000 23610 5/8X10FT AIR DUCT 10SD 10 0.7 5/8 15.9 .81 20.6 5 1 0.12 10
23612 46634001 23612 3/4X10FT AIR DUCT 10SD 10 0.7 3/4 19.1 .94 23.9 5 1 0.14 10
23614 46634002 23614 7/8X10FT AIR DUCT 10SD 10 0.7 7/8 22.2 1.06 26.9 5 1 0.17 10
23616 46634003 23616 1X10FT AIR DUCT 10SD 10 0.7 1 25.4 1.19 30.2 5 1 0.2 10
23620 46634004 23620 1-1/4X10FT AIR DUCT 10SD 10 0.7 1 1/4 31.8 1.44 36.6 5 1 0.22 10
23622 46634005 23622 1 3/8X10FT AIR DUCT 10SD 10 0.7 1 3/8 34.9 1.56 39.6 5 1.5 0.24 10
23624 46634006 23624 1 1/2X10FT AIR DUCT 10SD 10 0.7 1 1/2 38.1 1.69 42.9 5 1.5 0.26 10
23626 46634007 23626 1 5/8X10FT AIR DUCT 10SD 10 0.7 1 5/8 41.3 1.81 46 5 2 0.28 10
23628 46634008 23628 1 3/4X10FT AIR DUCT 10SD 10 0.7 1 3/4 44.5 1.94 49.3 5 2 0.3 10
23630 46634009 23630 1 7/8X10FT AIR DUCT 10SD 10 0.7 1 7/8 47.6 2.06 52.3 5 2 0.32 10
1-10 of 47 Items