RECOMMENDED FOR: Heating and ventilating applications, such as air intake for butane conversion units, air and heater ducts, defroster lines, air cleaner connections to carburetor, exhaust ducts, vent lines for trailer sewers and drains.
Part # | 1-7/8X10 AIR DUCT 15SD |
---|---|
Product # | 46631548 |
Description | 1 7/8X10FT AIR DUCT 15SD |
UPC | 072053213829 |
Vacuum (In. Hg) | 15 |
Continuous Operating Temperature Range | -30°F to +250°F |
Minimum Bend Radius (in) | 1.8 |
Minimum Bend Radius (mm) | 46 |
Hose Inside Diameter (in). | 1.88 |
Hose Inside Diameter (mm) | 47.6 |
Hose Outside Diameter (in) | 2.12 |
Hose Outside Diameter (mm) | 53.8 |
Inside Diameter (in) | 1.88 |
Inside Diameter (mm) | 47.6 |
Temperature Range | -30°F to +250°F (-34°C to +121°C) |
Working Pressure (psi) | 15 |
Length (m) | 3 |
Outside Diameter (in) | 2.12 |
Outside Diameter (mm) | 47.6 |
Color | Black |
---|---|
Cover | Chloroprene - Type A. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Chloroprene - Type A. Oil Resistant. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Chloroprene - Type A. Black. Oil Resistant |
Recommended For | Heavy-duty heating and ventilating applications, such as air intake for butane conversion units, air and heater ducts, defroster lines, air cleaner connections to carburetor, exhaust ducts, vent lines for trailer sewers and drains. |
---|---|
Caution | Not recommended for conveying liquids. |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.58 |