Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.
Part # | 33009S |
---|---|
Product # | 74125546 |
Description | 33009S SUPER STAT |
UPC | 072053298475 |
Total Height (in) | 1.7 |
Includes Installation Tool | false |
Jiggle Pin | false |
Jiggle Pin/Check Valve | false |
Number of Gaskets | 0 |
Number of Jiggle Pins/Check Valves | 0 |
Number of Seals | 0 |
Material | Stainless Steel, Copper |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |