The product images shown are Illustrative only and may not be an exact representation of the product.

Premium Thermostats

Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.

  • OE-exact designed for customers that demand the exact OEM thermostat as a replacement product.
  • OE Type - Quality controlled factory calibration assures accuracy of opening and closing, regardless of pressure changes. Matches the OEM product fit, function and design.
  • Features including jiggle pins and check valves for air venting, seals, and gaskets make these thermostats equivalent to the original equipment parts.

All Parts

1-10 of 53 Items
Part # Product # Description Type Jiggle Pin Temperature Flange Diameter Height From Flange Depth From Flange Design
33006S 74125544 33006S SUPER STAT Premium Thermostat false 160 Fahrenheit 2.13 in 0.84 in 0.83 in Reverse Poppet
33008S 74125545 33008S SUPER STAT Premium Thermostat false 180 Fahrenheit 2.13 in 0.86 in 0.84 in Reverse Poppet
33009S 74125546 33009S SUPER STAT Premium Thermostat false 195 Fahrenheit 2.13 in 0.88 in 0.82 in Reverse Poppet
33019S 74125590 33019S SUPER STAT Premium Thermostat false 195 Fahrenheit 2.13 in 0.87 in 1.45 in Bottom By-Pass
33036S 74125551 33036S SUPER STAT Premium Thermostat false 160 Fahrenheit 2.49 in 0.85 in 0.85 in Reverse Poppet
33038S 74125552 33038S SUPER STAT Premium Thermostat false 180 Fahrenheit 2.5 in 0.91 in 0.91 in Reverse Poppet
33039S 74125553 33039S SUPER STAT Premium Thermostat false 195 Fahrenheit 2.5 in 0.91 in 0.91 in Reverse Poppet
33079S 74129293 33079S SUPER STAT Premium Thermostat false 190 Fahrenheit 2.62 in 1.25 in 1.18 in Bottom By-Pass
33188S 74125595 33188S SUPER STAT Premium Thermostat false 180 Fahrenheit 2.13 in 0.85 in 1.36 in Bottom By-Pass
33189S 74125594 33189S SUPER STAT Premium Thermostat false 195 Fahrenheit 2.12 in 0.83 in 1.39 in Bottom By-Pass
1-10 of 53 Items

Premium thermostats feature a stainless steel construction, as well as improved wax motor and spring. With Gates' premium thermostats engines reach operating temperature faster, emissions are reduced, and fuel economy is improved.