There are two types of integrated thermostat housings: MAP controlled and standard. Both improve temperature regulation and control to help engines operate more efficiently. As vehicles are increasingly equipped with integrated thermostat housings, Gates research, development, and engineering is leading the industry in aftermarket thermostat solutions to provide the best quality alternative to OE dealerships.
Part # | 33911 |
---|---|
Product # | 74125612 |
Description | 33911 INTEGRATED THERMOSTAT HOUSING |
UPC | 072053682939 |
Check Valve | false |
Electric | false |
Outlet 1 Inside Diameter (in) | 1.42 |
Outlet 1 Outside Diameter (in) | 1.62 |
Jiggle Pin | false |
Number of Bolt Holes | 2 |
Number of Seals | 1 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.48 |
Gates® integrated thermostat housing solutions are engineered for easy, one step fit and bolt-on installation. That means you can leave your special tools at home, and get your vehicles back on the road fast.
In the 1990s, we worked with automotive OEMs to implement the simplified, all-in-one integrated thermostats in new vehicles. Over 30 years later, integrated thermostats are found in the majority of vehicles on the road today.