Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.
| Part # | 33509 |
|---|---|
| Product # | 74125909 |
| Description | 33509 THERMOSTAT |
| UPC | 072053024821 |
| Total Height (in) | 1.56 |
| Includes Installation Tool | true |
| Jiggle Pin | false |
| Jiggle Pin/Check Valve | false |
| Number of Gaskets | 0 |
| Number of Jiggle Pins/Check Valves | 0 |
| Number of Seals | 0 |
| Material | Steel, Copper |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.1 |