The product images shown are Illustrative only and may not be an exact representation of the product.
View All Portable Refractometer
91001 REFRACTOMETER
Product # 74680018Measures concentration of coolant mixture in engine. Place small sample of coolant on lens, then hold lens up to light source. Light bends through liquid, providing an accurate reading on scale.
- Measuring coolant concentrations is essential to cooling system maintenance.
- Most technicians use hydrometers to test coolant concentration via gravity or floating ball scales.
- Hydrometers must be temperature corrected, and may give false readings when testing new, propylene-based coolants.
- Automatically corrects for temperature on both types of coolant (ethylene and propylene glycol) while measuring battery charge levels
Specifications
-
Product Details
Part # 91001 Product # 74680018 Description 91001 REFRACTOMETER UPC 072053687286 -
Application
Product Description Gates refractometer automatically corrects for temperature on both types of coolant (ethylene and propylene glycol) while measuring battery charge levels. Hydrometers must be temperature corrected, and may give false readings when testing new, propylene-based coolants. Measures concentration of coolant mixture in engine. Place small sample of coolant on lens, then hold lens up to light source. Light bends through liquid, providing an accurate reading on scale. Measuring coolant concentrations is essential to cooling system maintenance. Most technicians use hydrometers to test coolant concentration via gravity or floating ball scales. -
Packaging details
Customer Pack 1 Weight (lbs.) 1