Gates Oil Caps are top quality, constructed of impact resistant plastic and heavy-gauge metal to assure long service life.
Part # | 31061 |
---|---|
Product # | 74100061 |
Description | 31061 OIL CAP |
UPC | 072053018714 |
Neck Depth (in) | 1.88 |
Neck Diameter (in) | 1.5 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.24 |
Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last. Tight-fitting, durable caps ensure engine oil remains contaiment free and oil blow-by is eliminated.
Gates® oil filler caps are designed and manufactured to fit a wide range of vehicle types and function as well, or better, than the original part.