The product images shown are Illustrative only and may not be an exact representation of the product.

Oil Filler Caps

Gates Oil Caps are top quality, constructed of impact resistant plastic and heavy-gauge metal to assure long service life.

  • Wide range of application covering all makes and models.
  • Manufactured to meet or exceed OEM specifications in function, form & fit.
  • Special finish resists rust and provides excellent protection against underhood heat.
  • Filler caps are individually boxed.

All Parts

1-10 of 81 Items
Part # Product # Description Type Cam Type Locking Venting Shell Diameter Neck Diameter Cap Depth
31061 74100061 31061 OIL CAP Oil Filler/Breather Cap Push Plug false 3.14 in 1.5 in
31064 74100064 31064 OIL CAP Oil Filler/Breather Cap Cam Twist false 3.14 in 1.16 in
31066 74100096 31066 OIL CAP Oil Filler Cap Cam Twist false 3 in 1.19 in
31069 74100161 31069 OIL CAP Oil Filler/Breather Cap Push Plug false 2.75 in 1.42 in
31070 74100164 31070 OIL CAP Oil Filler/Breather Cap Push Plug false 3.75 in 1.5 in
31072 74100169 31072 OIL CAP Oil Filler/Breather Cap Cam Twist false 3.17 in 1.16 in
31074 74100251 31074 OIL CAP Oil Filler/Breather Cap Cam Twist false 2.41 in 1.17 in
31075 74100252 31075 OIL CAP Oil Filler Cap Cam Twist false 2.27 in 1.17 in
31076 74100253 31076 OIL CAP Oil Filler Cap Cam Twist false 2.44 in 1.17 in
31077 74100254 31077 OIL CAP Crankcase Breather Cap Push Plug false 2.64 in 1.05 in
1-10 of 81 Items

Gates Gets Your Vehicles Back On The Road. And Keeps Them There.

Gates engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last. Tight-fitting, durable caps ensure engine oil remains contaiment free and oil blow-by is eliminated.

First-Fit Quality Everytime

Gates oil filler caps are designed and manufactured to fit a wide range of vehicle types and function as well, or better, than the original part.