Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Saddle Tank Locking Fuel Caps

    31821 LOCKING FUEL CAP

    Product # 74100121

    Saddle Tank Locking Fuel Caps feature heavy metal construction throughout, preventing tampering, theft, and unauthorized access to the fuel tank. Available for side or saddle tanks.

    • Locking caps come with two keys. Keyed-alike caps available on special order.
    • OEM quality materials and construction
    • Meets I.C.C. requirements.

    • Product Details
      Part # 31821
      Product # 74100121
      Description 31821 LOCKING FUEL CAP
      UPC 072053021530
      Chain Length (in) 8.25
      Cross Bar Length (in) 3.5
      Includes Fuse Plugs true
      Thread Size 2.13" x 12 UN

    Efficiency. Engineered.

    Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for long-term reliability to help reduce your vehicle emissions.

    Gates brings OE to the Aftermarket.

    Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance.