View All OE Equivalent Fuel Caps

31320 OE EQUIVALENT FUEL CAPS

Product # 74100369

Rugged, heavy-duty construction that's engineered to meet or exceed OEM specifications.

  • Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge.
  • Three cap configurations are available for most popular applications.
  • All Gates fuel caps are engineered for easy installation
  • Comes with two keys. Keyed-alike caps available on special order.
  • Product Details
    Part # 31320
    Product # 74100369
    Description 31320 OE EQUIVALENT FUEL CAPS
    UPC 770075624264
    Type OE Equivalent Fuel Cap
    Locking false
    Venting Pressure Relief
    Shell Diameter 4 in
    Neck Diameter 3.0-8 NPSL Threads in
    Cap Depth 2.375 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.83
  • Fits models

Gates® brings OE to the Aftermarket.

Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance and a durable component construction that's built to last. OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely.

Efficiency. Engineered.

Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for safety and long-term reliability to help reduce your vehicle emissions.