View All OE Equivalent Fuel Caps

31613 FUEL CAP

Product # 74100515

Rugged, heavy-duty construction that's engineered to meet or exceed OEM specifications.

  • Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge.
  • Three cap configurations are available for most popular applications.
  • All Gates fuel caps are engineered for easy installation
  • Comes with two keys. Keyed-alike caps available on special order.
  • Product Details
    Part # 31613
    Product # 74100515
    Description 31613 FUEL CAP
    UPC 072053020601
    Type OE Equivalent Fuel Cap
    Cam Type Threaded
    Locking false
    Venting Pressure Relief
    Shell Diameter 2.78 in
    Neck Diameter 1.77 in
    Cap Depth 2.05 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.38
  • Fits models

Gates® brings OE to the Aftermarket.

Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance and a durable component construction that's built to last. OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely.

Efficiency. Engineered.

Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for safety and long-term reliability to help reduce your vehicle emissions.