View All OE Equivalent Fuel Caps

31600 FUEL CAP

Product # 74100351

Rugged, heavy-duty construction that's engineered to meet or exceed OEM specifications.

  • Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge.
  • Three cap configurations are available for most popular applications.
  • All Gates fuel caps are engineered for easy installation
  • Comes with two keys. Keyed-alike caps available on special order.
  • Product Details
    Part # 31600
    Product # 74100351
    Description 31600 FUEL CAP
    UPC 072053020496
    Type OE Equivalent Fuel Cap
    Cam Type Shallow Cam
    Locking false
    Venting Vented Anti-Surge
    Shell Diameter 3.06 in
    Neck Diameter 1.38 in
    Cap Depth 1.52 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.28
  • Fits models

Gates® brings OE to the Aftermarket.

Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance and a durable component construction that's built to last. OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely.

Efficiency. Engineered.

Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for safety and long-term reliability to help reduce your vehicle emissions.