Rugged, heavy-duty construction. Meet or exceed OEM specifications. Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge. Three configurations available for most popular applications.
Part # | 31316 |
---|---|
Product # | 74100338 |
Description | 31316 REGULAR LOCKING FUEL CAPS |
UPC | 072053019995 |
Neck Diameter (in) | 3.0-8 NPSL Threads |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.05 |