Heavy duty versions of our innovative, durable fuel caps are available to fit all industrial and diesel engine applications.
Part # | 31836D |
---|---|
Product # | 74100074 |
Description | 31836D DIESEL ONLY FUEL CAP |
UPC | 770075503125 |
Neck Diameter (in) | 1.78 |
Color | Green |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |
OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely. Green color reminds motorists that the vehicle is only compatible with diesel fuel. Features a locking mechanism to prevent theft, vandalism, or accidental incorrect fluid fills.