View All Diesel Fuel Caps

31835D FUEL CAPS - DIESEL ONLY

Product # 74100083

Gates Diesel Fuel Caps feature a diesel green cover to match fuel nozzle handles and provide OE quality fit and performance to the aftermarket.

  • "Diesel Fuel Only" is printed on the cap
  • Helps prevent fuel contamination
  • Pressure and vacuum reliefs match OE specifications
  • Includes unique OE safety features like the break-away groove
  • Product Details
    Part # 31835D
    Product # 74100083
    Description 31835D FUEL CAPS - DIESEL ONLY
    UPC 770075465676
    Type Diesel Only Fuel Cap
    Cam Type Quick-On
    Locking false
    Venting Pressure Vacuum
    Shell Diameter 2.89 in
    Neck Diameter 1.77 in
    Cap Depth 2.14 in
  • Construction
    Color Green
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2
  • Fits models

OE Quality for the Aftermarket

Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely. The Green color reminds motorists that the vehicle is only compatible with diesel fuel. Gates Diesel Fuel Caps offer a durable construction of a wear-resistant thermoplastic compound to ensure tight closing and to avoid spills and leaks.

Optimum fuel pressure

Fuel caps can have two different breathing systems: vented or non-vented. A non-vented fuel cap is recommended when your fuel tank is ventilated through the filler neck, whereas the vented fuel cap is equipped with a special breathing valve so that it can be used on non-ventilated fuel tanks.