As little as .169 ounces/5ml of diesel or other fluids in a DEF or AdBlue Reservoir can cost thousands of dollars in aggravating service repairs. Stops contamination and costly engine repairs. Prevents sabotage, theft, and/or cross contamination. Free spins when locked.
Part # | 30001L |
---|---|
Product # | 74100702 |
Description | 30001L HD Locking DEF CAP |
UPC | 770075714477 |
Neck Diameter (in) | 2.36 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.451 |