View All DEF Tank Caps

30002 HD DEF CAP

Product # 74100703

Gates Non-Locking DEF Caps prevents diesel exhaust fluid from leaking or spilling through the filler neck, while keeping dirt and debris out. The distinctive blue cap color is designed to help automotive technicians clearly identify the DEF tank filler neck, preventing frustrating and costly repairs that result from foreign fluids in the DEF tank. Conduct simple tank cap replacements with Gates.

  • Direct replacement for an OE-equivalent fit
  • Meets or exceeds all regulatory requirements
  • Constructed from high- quality, heat-resistant materials for a long service life
  • Vehicle try-on testing and vibration testing have been conducted on this part to ensure trouble-free performance
  • Product Details
    Part # 30002
    Product # 74100703
    Description 30002 HD DEF CAP
    UPC 770075714453
    Type DEF Cap
    Cam Type Quick-On
    Locking false
    Venting Vented
    Shell Diameter 2.56 in
    Neck Diameter 1.57 in
    Cap Depth 0.67 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.15
  • Fits models

Keep your Cap in Top Condition

If your DEF cap wears, even with the slightest leak or crack, you'll end up wasting fluids due to evaporation or, even worse, you can damage your vehicle systems. If dirt or debris gets into your DEF, it will likely settle into the catalytic converter, making your emissions systems less efficient.

We engineer and test our tank caps for a long-lasting, leak-free fit, as a trusted replacement for OE and aftermarket tank caps.

OE Quality for the Aftermarket.

Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket engine component and accessory, bringing a range of solutions for virtually every fluid power and power transmission vehicle applications.