Gates® Coolant Outlets far exceed expected industry standards. Designed and manufactured to have a more perfect fit, our Coolant Outlets save you money by lasting longer, requiring less maintenance, and using durable materials. Gates® Coolant Outlets were designed to have a simple installation and more economical repairs. Look to Gates for superior quality Coolant Outlet solutions with OE exact fitment.
Part # | CO34743 |
---|---|
Product # | 74129008 |
Description | CO34743 COOLANT OUTLET |
UPC | 770075648512 |
By-Pass Holes | true |
By-Pass Inside Diameter (in) | .925 |
Outlet 1 Inside Diameter (in) | 1.378 |
Outlet 1 Outside Diameter (in) | 1.592 |
Jiggle Pin | false |
Number of Bolt Holes | 2 |
Number of Gaskets | 1 |
Number of Seals | 0 |
Material | Cast Aluminum |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.6 |
Gates® Coolant Outlets are assembled with a superior weld and fit, resulting in longer-lasting operation and lifetime.
The Gates® Coolant Outlet is comprised of necessary parts for the coolant system: Thermostat Housing Assembly, Water Outlet, Thermostat Cover, Coolant Air Bleeder Housing, Coolant Hose Flange, and Thermostat Housing.