Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction for use on heavy-duty trucks, buses and tractors.
Part # | 33578 |
---|---|
Product # | 74125952 |
Description | 33578 THERMOSTAT |
Flange Thickness (in) | .22 |
Total Height (in) | 3.16 |
Valve Diameter (in) | 2.27 |
Includes Installation Tool | false |
Jiggle Pin | false |
Jiggle Pin/Check Valve | false |
Number of Gaskets | 0 |
Number of Jiggle Pins/Check Valves | 0 |
Seal Type | O-Ring & Perimeter Seal |
Number of Seals | 2 |
Material | Stainless Steel, Steel, Copper |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.56 |
Gates® heavy duty thermostats are designed to speed engine warm-up and regulates the engine’s operating temperature, resulting in better fuel economy, lower emissions, exceptional engine performance and longer engine life.
Gates® engineers our aftermarket parts in partnership with the top vehicle OEMs around the world, so you can trust premium-grade parts with exceptional fit, function, and performance in your heavy duty applications.