Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.
Part # | 33209 |
---|---|
Product # | 74125879 |
Description | 33209 THERMOSTAT |
UPC | 072053024388 |
By-Pass Flange Diameter (in) | 1.38 |
Total Height (in) | 2.06 |
Includes Installation Tool | false |
Jiggle Pin | false |
Jiggle Pin/Check Valve | false |
Number of Gaskets | 0 |
Number of Jiggle Pins/Check Valves | 0 |
Number of Seals | 0 |
Material | Steel, Copper |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.24 |
Gates® thermostats provide a precise fit to help prevent leakage and premature cooling, with a temperature-sensitive heat motor that's engineered for precise engine cooling.
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that covers virtually every vehicle on the road today.