Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.
| Part # | 33019 |
|---|---|
| Product # | 74125601 |
| Description | 33019 THERMOSTAT |
| UPC | 072053355482 |
| By-Pass Flange Diameter (in) | 1.2 |
| Total Height (in) | 2.2 |
| Includes Installation Tool | false |
| Jiggle Pin | false |
| Jiggle Pin/Check Valve | false |
| Number of Gaskets | 0 |
| Number of Jiggle Pins/Check Valves | 0 |
| Seal Type | O-Ring |
| Number of Seals | 1 |
| Material | Steel, Copper |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.16 |
Gates® thermostats provide a precise fit to help prevent leakage and premature cooling, with a temperature-sensitive heat motor that's engineered for precise engine cooling.
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that covers virtually every vehicle on the road today.