Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.
| Part # | 33915 |
|---|---|
| Product # | 74125589 |
| Description: | 33915 THERMOSTAT |
| UPC | 072053695632 |
| By-Pass Flange Diameter (in) | 0.77 |
| Total Height (in) | 1.66 |
| Includes Installation Tool | false |
| Jiggle Pin | false |
| Jiggle Pin/Check Valve | true |
| Number of Gaskets | 0 |
| Number of Jiggle Pins/Check Valves | 1 |
| Number of Seals | 1 |
| Material | Steel, Copper |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.25 |
Gates® thermostats provide a precise fit to help prevent leakage and premature cooling, with a temperature-sensitive heat motor that's engineered for precise engine cooling.
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that covers virtually every vehicle on the road today.