Gates only partners with prime OE thermostat manufacturers to provide OE Type or OE Exact construction.
Part # | 34238 |
---|---|
Product # | 74120193 |
Description | 34238 OE EXACT THERMOSTATS |
UPC | 770075624073 |
By-Pass Flange Diameter (in) | 1.36 |
Total Height (in) | 2.36 |
Includes Installation Tool | false |
Jiggle Pin | false |
Jiggle Pin/Check Valve | true |
Number of Gaskets | 0 |
Number of Jiggle Pins/Check Valves | 1 |
Number of Seals | 0 |
Material | Steel, Copper |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.26 |
Gates® OE-Exact thermostats provide a precise fit to help prevent leakage and premature cooling, with a temperature-sensitive heat motor that's engineered for precise engine cooling.
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with OE-Exact fit, form, function and performance.