Gaskets: Cuts installation time in half. Adhesive-backed gasket material helps prevent breaking of water outlet. Gasket cement is not needed. Approved for Marine Applications. Self-adhesive backing holds thermostat in place while water outlet is being installed. Rubber thermostat seals also available. Seals: Fits securely around thermostat valve to prevent leakage. Approved for Marine Applications. Corrosion-resistant steel construction. Specially constructed to assure accurate fit.
| Part # | 33606 |
|---|---|
| Product # | 74135906 |
| Description | 33606 GASKET/SEAL |
| UPC | 072053025019 |
| Style | Square Cut |
| Jiggle Pin | false |
| Height (in) | .094 |
| Outside Diameter (in) | 2.094 |
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 0.011 |