Gaskets: Cuts installation time in half. Adhesive-backed gasket material helps prevent breaking of water outlet. Gasket cement is not needed. Approved for Marine Applications. Self-adhesive backing holds thermostat in place while water outlet is being installed. Rubber thermostat seals also available. Seals: Fits securely around thermostat valve to prevent leakage. Approved for Marine Applications. Corrosion-resistant steel construction. Specially constructed to assure accurate fit.
| Part # | 33633 |
|---|---|
| Product # | 74135922 |
| Description | 33633 GASKET |
| UPC | 072053025170 |
| Hole Diameter (in) | 1.81 |
| Jiggle Pin | false |
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 0.011 |