For use on heavy-duty trucks, buses and tractors. Fits applications with 3/4" deep filler necks.
| Part # | 31350 |
|---|---|
| Product # | 74100208 |
| Description: | 31350 RADIATOR CAP |
| UPC | 072053020175 |
| Filler Neck Depth (in) | 0.75 |
| Filler Neck Depth (mm) | 19 |
| Filler Neck Inside Diameter (in) | 2.13 |
| Filler Neck Inside Diameter (mm) | 54 |
| Filler Neck Outside Diameter (in) | 2 |
| Filler Neck Outside Diameter (mm) | 51 |
| Pressure Rating (psi) | 15 |
| Shell Diameter (mm) | 71 |
| Height (in) | 1.14 |
| Width (in) | 2.71 |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.34 |
With a complete line of heavy duty solutions for the truck, bus & vehicular equipment aftermarket, we know how to handle heavy duty. Our high pressure radiator caps are constructed with high quality, durable materials, and designed to raise the boiling point of the radiator fluid to prevent premature boiling and overheating in your heavy duty cooling systems.
Our truck, bus, and vehicular equipment solutions are engineered to work together as a complete system. That means you'll find OE-Exact and OE-Type thermostats, coolant hoses, fuel caps and more, all manufactured to the same high quality, durability, and performance standards you've come to trust from Gates.