All Gates radiator pressure caps are constructed of corrosion-resistant, heavy-gauge metal. This ensures long service life and accurate control of pressure. Meets or exceeds environmental regulatory standards to reduce air pollution. Manufactured to meet or exceed OEM specifications in function, form and fit.
| Part # | 31566 |
|---|---|
| Product # | 74100381 |
| Description: | 31566 OE TYPE RADIATOR CAPS |
| UPC | 770075624080 |
| Filler Neck Depth (in) | 1.25 |
| Filler Neck Depth (mm) | 32 |
| Filler Neck Inside Diameter (in) | 1.15 |
| Filler Neck Inside Diameter (mm) | 29 |
| Filler Neck Outside Diameter (in) | 1.81 |
| Filler Neck Outside Diameter (mm) | 46 |
| Pressure Rating (psi) | 18 |
| Shell Diameter (mm) | 65 |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.2 |