Rugged, heavy-duty construction. Meet or exceed OEM specifications. Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge. Three configurations available for most popular applications.
| Part # | 31671 |
|---|---|
| Product # | 74100489 |
| Description: | 31671 LOCKING FUEL CAP |
| UPC | 072053020885 |
| Neck Diameter (in) | 1.38 |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.49 |