Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.
Part # | 33340S |
---|---|
Product # | 74125713 |
Description | 33340S SUPER STAT |
UPC | 770075251231 |
By-Pass Flange Diameter (in) | 1.14 |
Total Height (in) | 2.22 |
Includes Installation Tool | false |
Jiggle Pin | false |
Jiggle Pin/Check Valve | true |
Number of Gaskets | 0 |
Number of Jiggle Pins/Check Valves | 1 |
Number of Seals | 0 |
Material | Stainless Steel, Copper |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.21 |