Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Integrated Thermostat Housings

    33910 INTEGRATED THERMOSTAT HOUSING

    Product # 74125611

    There are two types of integrated thermostat housings: MAP controlled and standard. Both improve temperature regulation and control to help engines operate more efficiently. As vehicles are increasingly equipped with integrated thermostat housings, Gates research, development, and engineering is leading the industry in aftermarket thermostat solutions to provide the best quality alternative to OE dealerships.

    • Provides adaptive, on-demand engine cooling.
    • Allows ECU to regulate engine temperatures.
    • Improves temperature regulation & control.
    • Lowers emissions & fuel consumption.
    • Standard - All-in-one, bolt-on solution that includes everything needed for a complete job. Includes thermostat, insert, seal and housing.
    • Same easy installation as Standard Integrated Thermostat Housings.
    • Meets or exceeds OE standards for fit, construction, and performance.
    • Category-leading vehicle coverage.

    • Product Details
      Part # 33910
      Product # 74125611
      Description 33910 INTEGRATED THERMOSTAT HOUSING
      UPC 072053675979
      Check Valve false
      Electric false
      Outlet 1 Inside Diameter (in) 1.31
      Outlet 1 Outside Diameter (in) 1.65
      Jiggle Pin false
      Number of Bolt Holes 2
      Number of Seals 1

    Installation just got easier.

    Gates® integrated thermostat housing solutions are engineered for easy, one step fit and bolt-on installation. That means you can leave your special tools at home, and get your vehicles back on the road fast.

    Gates Innovates with the Industry.

    In the 1990s, we worked with automotive OEMs to implement the simplified, all-in-one integrated thermostats in new vehicles. Over 30 years later, integrated thermostats are found in the majority of vehicles on the road today.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips