Gaskets: Cuts installation time in half. Adhesive-backed gasket material helps prevent breaking of water outlet. Gasket cement is not needed. Approved for Marine Applications. Self-adhesive backing holds thermostat in place while water outlet is being installed. Rubber thermostat seals also available. Seals: Fits securely around thermostat valve to prevent leakage. Approved for Marine Applications. Corrosion-resistant steel construction. Specially constructed to assure accurate fit.
Part # | 33660 |
---|---|
Product # | 74135970 |
Description | 33660 SEAL |
UPC | 072053063875 |
Style | Grooved, Molded |
Jiggle Pin | false |
Height (in) | .21 |
Outside Diameter (in) | 2.21 |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.011 |