Saddle Tank Locking Fuel Caps feature heavy metal construction throughout, preventing tampering, theft, and unauthorized access to the fuel tank. Available for side or saddle tanks.
Part # | 31870 |
---|---|
Product # | 74100376 |
Description | 31870 SADDLE TANK LOCKING FUEL CAPS |
UPC | 770075623946 |
Cross Bar Length (in) | 3.5 |
Includes Fuse Plugs | true |
Thread Size | 2.5" x 8 |
Material | Solid Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.5 |
Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for long-term reliability to help reduce your vehicle emissions.
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance.