Rugged, heavy-duty construction. Meet or exceed OEM specifications. Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge. Three configurations available for most popular applications.
Part # | 31730 |
---|---|
Product # | 74100630 |
Description | 31730 LOCKING FUEL CAP |
UPC | 072053415780 |
Neck Diameter (in) | 1.5 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.55 |