Rugged, heavy-duty construction. Meet or exceed OEM specifications. Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge. Three configurations available for most popular applications.
Part # | 31318 |
---|---|
Product # | 74100336 |
Description | 31318 REGULAR LOCKING FUEL CAPS |
UPC | 072053020014 |
Neck Diameter (in) | 3.5 x 5.5 NS Threads |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.89 |