Discharges potentially dangerous static electricity from equipment when properly grounded, up to 100 ohm-cm (maximum).
Part # | 90330 |
---|---|
Product # | 29600051 |
Description | 90330 25" STATIC STRAP |
UPC | 072053078350 |
Length (in) | 25 |
Length (mm) | 635 |
Thickness (in) | .1875 |
Thickness (mm) | 5 |
Width (in) | 1.0625 |
Width (mm) | 27 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |