Heavy-Duty all Rubber Splash Guard. Minimizes splashing of rain and settled water from wheels on medium and heavy-duty trucks.
Part # | 90332 |
---|---|
Product # | 11700001 |
Description | 90332 24" X 40" SPLASH GUARD |
UPC | 072053205336 |
Height (in) | 40 |
Height (mm) | 1016 |
Width (in) | 24 |
Width (mm) | 610 |
Customer Pack | 2 |
---|---|
Weight (lbs.) | 10.04 |