Heavy-Duty all Rubber Splash Guard. Minimizes splashing of rain and settled water from wheels on medium and heavy-duty trucks.
Part # | 90333 |
---|---|
Product # | 11700002 |
Description | 90333 24" X 30" SPLASH GUARD |
UPC | 072053205329 |
Height (in) | 30 |
Height (mm) | 762 |
Width (in) | 24 |
Width (mm) | 610 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 6.5 |