The product images shown are Illustrative only and may not be an exact representation of the product.

Splash Guards

Heavy-Duty all Rubber Splash Guard. Minimizes splashing of rain and settled water from wheels on medium and heavy-duty trucks.

  • Special half-round reinforced ridge resists tearing and cracking.
  • Tough rubber and fabric-filled construction for maximum service life.

All Parts

1-4 of 4 Items
Part # Product # Description
90332 11700001 90332 24" X 40" SPLASH GUARD
90333 11700002 90333 24" X 30" SPLASH GUARD
90334 11700003 90334 24" X 36" SPLASH GUARD
90335 11700004 90335 24" X 26" SPLASH GUARD
1-4 of 4 Items