Products
  • Products
  • Content

    POWERSPORTS TRENDS 

    PERFORMANCE:
    EXPLORING THE EXTREME

    The demand for recreational off-roading is surging, with adventurers seeking to explore rugged, remote terrains that push vehicles to their limits. These environments require equipment that delivers superior durability and reliability to prevent failures far from support. Gates G-Force CVT belts are designed to meet these extreme demands, providing the strength and consistency needed to keep vehicles performing under the toughest conditions.

     

    ELECTRIFICATION:
    POWERING UP THE MARKET

    There's a growing shift toward electric-powered off-road and high-performance recreational vehicles. Electric vehicles place unique demands on their components, requiring high torque handling, instant power delivery, and quieter operation — perfect for the extreme conditions of off-roading. Gates G-Force CVT belts are designed to meet these demands with advanced materials and manufacturing techniques that provide superior heat resistance, high-efficiency power transfer, and low noise levels, ensuring electric vehicles perform reliably, efficiently, and with reduced wear.

     

    MOUNTAIN BIKES:
    DELIVERING NEXT-LEVEL ADVENTURES

    With more businesses relying on powersports vehicles for daily operations in challenging environments, the need for durable and reliable equipment has never been greater. Industries like agriculture, infrastructure maintenance, and outdoor recreation require vehicles that can handle continuous use in harsh conditions without frequent repairs. Gates G-Force CVT belts are designed for extended service life, offering superior wear resistance and reduced maintenance needs. By providing longer-lasting solutions, Gates helps businesses improve fleet reliability, cut down on costly repairs, and ensure vehicles are always ready to perform.

     

    TOUGH TRAILS, EXCEPTIONAL PERFORMANCE

    Experience the power and reliability of Gates G-Force belts, designed for extreme powersports applications. Whether you're off-roading, racing, or exploring tough terrain, G-Force belts deliver maximum performance and durability, keeping you ahead of the ride.

    TESTED AND PROVEN IN THE TOUGHEST RACING CONDITIONS 

    As a leader in the powersports industry, Gates collaborates with top-tier professional race teams worldwide to rigorously test and refine the performance of our CVT belts. Our belts are put through their paces in the most demanding real-life conditions, such as the grueling Baja 1000 in Mexico — an event known for its extreme heat, unforgiving desert, and mountain terrain. By working closely with elite racers like Marc Burnett and his team, Gates engineers continuously refine belt performance to ensure they deliver unparalleled reliability and durability. Whether you’re racing in harsh off-road environments or need long-lasting performance for daily operations, Gates G-Force belts have proven to endure and excel where others can’t.

     

    NEXT-GEN TECHNOLOGY,
    UNRIVALED PERFORMANCE

    Icon showing improved acceleration and speed with Gates G-Force belts, engineered for efficiency and reduced energy loss.

    Better acceleration, higher top speed, less speed ratio & energy loss

    Icon representing superior heat resistance and recovery in Gates G-Force belts, built to endure extreme duty cycle conditions.

    Greater heat resistance & recovery – even under severe duty cycles

    Icon representing fatigue resistance, highlighting Gates G-Force belts’ long-lasting performance under continuous stress.

    Extremely fatigue resistant

    Icon symbolizing crack resistance, representing the durability of Gates G-Force belts in extreme off-road conditions.

    Crack & wear-resistance

    DISCOVER THE POTENTIAL OF GATES G-FORCE CVT BELTS

    Ready to elevate your ride? Start the conversation with us today.  

     

    TALK WITH AN EXPERT

    POWERSPORTS INNOVATIONS & SOLUTIONS

    FEATURED RESOURCES

    UTV driving through a narrow, rocky canyon trail, highlighting off-road performance on tough terrain

    SEE THE BIGGER PICTURE

    Say goodbye to oily, rusty chains and embrace the Gates Belt Drive revolution.

    Navigates™ logo with a black background

    FIND THE RIGHT BELT FOR YOU

    Navigates smart search offers a quick and simple way to find the Gates OE-quality belt you need. Search by vehicle, OE number, or aftermarket part number — whether it's ours or a competitor.

    UTV catching air on a dirt trail, showcasing off-road power and suspension in action

    DON’T BREAK IT, BREAK IT IN

    Download the illustrated one-page guide for fitting and breaking in a new G-Force CVT belt to ensure optimal performance.

    Contact our team of industry experts and application engineers to learn more about powersports today.