Products
  • Products
  • Content

    RISING COSTS DRIVING
    DEMAND FOR EFFICIENCY

    The need for cooling systems makes up a large part of a data center's operating expenses and traditional systems often use more power than needed. Managing these costs and maintaining peak performance is a key trend shaping the future of data center project specifications.

     

    New, high-efficiency liquid cooling systems can provide cooling at lower energy costs with better control over temperature, especially when paired with hose solutions that allow you to choose the right amount of coolant flow for your configuration. Gates Data Master, Data Master Megaflex™, and Data Master Eco product lines offer a variety of hose benefits in multiple size ranges, ensuring the perfect fit, flow rate, and features for your system's needs.

     

    DOWNLOAD THE DATA MASTER SELL SHEET

        

    DOWNLOAD THE DATA MASTER MEGAFLEX SELL SHEET

    COOLANT CONTAMINATION RISKS  

    With the rise of liquid cooling systems and increasingly diverse cooling fluids, a growing concern is the risk of coolant contamination, which can potentially damage critical equipment. Impure or contaminated coolants can corrode and erode components, cause leaks, and lead to costly repairs. Our proprietary tube material technology, featured in both Data Master and Data Master Megaflex, supports contaminant-free coolant and maintains your system's integrity. Protect your equipment and the purity of your coolant with next-generation components that help extend the life of your data center.

     

    DOWNLOAD THE DATA MASTER ECO SELL SHEET

        

    DOWNLOAD THE DATA MASTER FAMILY BROCHURE

    GATES® DATA MASTER COOLING HOSE SOLUTIONS

    With a robust design focused on durability, best-in-class coolant-compatibility, and flexibility, the Data Master lineup is your answer to staying ahead in the fast-evolving world of data center cooling. Watch this video to see the details.

    DATA MASTER COOLING HOSE

    Extend the life of your cooling system and increase reliability with Gates Data Master cooling hose family. 

     

    • Data Master: The go-to solution for narrower diameters and zinc-free, peroxide-cured EPDM tube materials, available in 7/32" to 1" ID. Perfect for compact installations.
    • Data Master MegaFlex: Your ultimate large ID solution with MegaFlex technology, available in sizes up to 4”. Designed for high-flow, high-demand systems.
    • Data Master Eco: Our smallest diameter Data Master hose, available in 3/16", 1/4", and 3/8". Engineered with a halogen-free cover and a lower carbon footprint for additional sustainability benefits.

    Our diverse and innovative set of data center-specific materials supports the longevity of your 24/7 operation. By delivering contaminant-free coolant, the Data Master family excels in low and high-flow closed-loop coolant systems for new and expanding data center projects.

     

    EXPLORE DATA MASTER PRODUCTS

        

    DISCOVER DATA MASTER MEGAFLEX PRODUCTS

        

    SEE MORE DATA MASTER ECO PRODUCTS

    DATA MASTER FAMILY FEATURES & BENEFITS

    Simplified logo for environmental materials in black and white.

    CLEANER SYSTEMS

    Choose Data Master's zinc-free, peroxide-cured EPDM tube to help prevent fluid contamination over time.

    Simple black and white icon of a flexible hose showing less force to bend.

    SUPERIOR FLEXIBILITY

    For easier routing and installation in complex configurations.

    Emblem that shows superior compatibility to coolant mixes.

    COOLANT COMPATIBLE

    Built for a wide range of coolant mixes, including PG25.

    Circle icons with a flame

    FLAME-RESISTANT

    Hose options that include UL94V-0 certifications and testing to UL224 VW-1 standards for safety and reliability

    Black and white icon with four arrows pointing inward

    VERSATILE SIZES

    Choose between Data Master and Data Master Eco for narrow profiles or Data Master Megaflex for larger flow needs.

    Ozone resistance minimalist logo in black and white

    OZONE-RESISTANT

    Excellent ozone resistance to cover degradation from electronics.

    a document with a checkmark badge, indicating certified or patented approval

    PROPRIETARY TECHNOLOGY

    MegaFlex design technology increases flexibility on our large diameter hose options.

    SUSTAINABLE FEATURES

    Data Master Eco has a halogen-free and flame-resistant cover and is engineered to reduce up to 75% CO2e in manufacturing.

    COOL, CLEAN, RELIABLE

    In mission-critical environments, every degree matters. Consult one of our expert team members today for more information on products that can help you take your data centers to the next level.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    Row of illuminated data center server racks with glowing cables and blue-green lighting.

    DATA CENTER SOLUTIONS FAMILY BROCHURE

    We offer fresh, creative solutions for the data center cooling sector because of our experience and state-of-the-art approach. These dependable solutions improve performance and offer peace of mind.

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

    Technician installing a hard drive into a server rack in a data center

    DATA CENTER UQD SPEC SHEET

    Whether you need barbed fittings or threaded terminations, Gates offers the right connection to increase consistency and flow in your systems. 

    Contact our team of industry experts and application engineers to learn more about our data center hose solutions today.